6 ft Mini DisplayPort to DisplayPort Adapter Cable - M/M
MDP2DPMM6Connect your mini DisplayPort products to a DisplayPort Monitor.
10,99 € EUR exc VAT
12,97 € inc VAT
12,97 € inc VAT
May be in stock with Resellers/Distributors
Prices may be lower from Resellers: View all Resellers View all Distributors
The MDP2DPMM6 Mini DisplayPort to DisplayPort Adapter offers a cost-effective solution for connecting a Mini DisplayPort-enabled laptop (MacBook, MacBook Pro, MacBook Air) to a standard DisplayPort monitor, or DisplayPort-equipped HDTV.
The StarTech.com Advantage
- Latching DisplayPorts connector prevents accidental disconnection
- Backed by the StarTech.com lifetime warranty and free technical support
Features
- Latching DisplayPort connector provides added cable security
- Compatible with Apple mini DisplayPort products
Applications
- Connecting your notebook to a DisplayPort monitor
Product Numbers
| Ingram Micro Spain | V930961 |
| UPC Code | 065030837019 |
Product appearance and specifications are subject to change without notice.
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | Lifetime |
| Hardware | |
| Number of Conductors | 20 |
| Connector Plating | Nickel |
| Cable Jacket Type | PVC - Polyvinyl Chloride |
| Fire Rating | CMG Rated (General Purpose) |
| Connector(s) | |
| Connector A | 1 - Mini-DisplayPort (20 pin) Male |
| Connector B | 1 - DisplayPort (20 pin) Male |
| Physical Characteristics | |
| Color | Black |
| Wire Gauge | 32 AWG |
| Cable Length | 1.8 m [6 ft] |
| Cable OD | 4.8 mm [0.2 in] |
| Product Weight | 75 g [2.6 oz] |
| Environmental | |
| Operating Temperature | 0°:C to 35°C (32°F to 95°F) |
| Storage Temperature | 0°:C to 70°C (32°F to 158°F) |
| Humidity | 20~80% RH |
| Packaging Information | |
| Shipping (Package) Weight | 90 g [3.2 oz] |
| What's in the Box | |
| Included in Package | 1 - 6ft Mini-DisplayPort to DisplayPort Cable |
Related Products
MDP2DVI Mini DisplayPort to DVI Video Adapter Converter Connect a DVI display to a Mini DisplayPort® equipped PC or MAC®
23,99 € exc VAT (28,31 € inc VAT)
MDP2HDMI Mini DisplayPort® to HDMI® Video Adapter Converter Connect an HDMI® enabled display to a Mini DisplayPort® equipped PC or MAC
23,99 € exc VAT (28,31 € inc VAT)
MDP2VGA Mini DisplayPort to VGA Video Adapter Converter Connect your VGA monitor to a Mini DisplayPort equipped computer
38,99 € exc VAT (46,01 € inc VAT)
Downloads
Data Sheet(s)
- MDP2DPMM6_Datasheet.pdf
English - MDP2DPMM6_Datasheet-ES.pdf
Español - MDP2DPMM6_Datasheet-FR.pdf
Français - MDP2DPMM6_Datasheet-IT.pdf
Italiano - MDP2DPMM6_Datasheet-NL.pdf
Nederlands





