10/100/1000 Mbps Gigabit 1 Port USB over IP Device Server
USB1000IPConnect and share a high-speed USB 2.0 peripheral over a gigabit network
110,91 € inc VAT
The USB1000IP 10/100/1000 Mbps Gigabit 1-Port USB over IP Device Server provides a simple and convenient way to extend and share a USB device over long distances, for multiple users connected to your Ethernet network.
This flexible device auto-detects Ethernet network link speed and can connect through a network hub/switch/router, or directly to a PC, making it perfect for connecting and sharing devices such as mass storage, card readers, digital cameras, webcams, printers (including multi-function), fax, scanners or serial adapters with multiple users. Unlike slower 10/100 devices, gigabit speeds allow attached USB 2.0 devices to function at full speeds as if they were locally connected.
The USB over IP Device server includes bundled software that provides a simple interface to view the status of, and connect to the detected device over the LAN, and features the option to automatically connect to your device after a reboot.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Support for 10/100 Mbps or Gigabit Ethernet provides a flexible solution for any network
- Optional automatic connection to your device after a reboot saves time and hassle, allowing full function without ever having to be at the device
- Connecting to your USB 2.0 peripherals over the network at full USB 2.0 speeds as if they were connected locally allows for cost saving and convenient device sharing
Features
- Up to 30MBps fast transfer rate accessing storage - the same as direct connection to a PC USB port
- Supports 10/100/1000 Mbps Ethernet (auto-sensing)
- Auto-MDIX capable
- Compatible with USB OHCI / UHCI / EHCI
- Complies with High-Speed USB 2.0 specifications
- Supports USB 2.0 combo devices such as Multi-function printers
- Automatic connection to device after reboot supported
Applications
- Share a mass storage device (external hard drive) across multiple users on your IP network
- Allow users to share access to digital photography equipment over the network in image editing/graphic design environments
- Perfect for sharing a printer, fax machine or scanner to multiple users
- Functions as a USB extender to enable USB serial adapters to be connected in remote areas of industrial or medical environments
- Extend a high resolution webcam over a standard network for connection by multiple users
Product Numbers
| Ingram Micro Spain | V931495 |
| UPC Code | 065030842419 |
Technical Specifications
| Warranty Information | |
|---|---|
| Warranty | 2 Years |
| Hardware | |
| Ports | 1 |
| Industry Standards | IEEE 802.3-2002 |
| Chipset ID | Elite Silicon - E3868M1 |
| Connector(s) | |
| Connector Type(s) | 1 - RJ-45 Female |
| 1 - USB A (4 pin) Female | |
| Performance | |
| Maximum Data Transfer Rate | USB: 480Mbps Ethernet: 10/100/1000Mbps |
| Software | |
| OS Compatibility | Windows® 7(32/64), Vista(32/64), XP(32/64) |
| Physical Characteristics | |
| Color | Black |
| Product Length | 80 mm [3.1 in] |
| Product Width | 40 mm [1.6 in] |
| Product Height | 20 mm [0.8 in] |
| Product Weight | 35 g [1.2 oz] |
| Indicators | |
| LED Indicators | 1 - Ethernet Activity |
| 1 - Ethernet Link | |
| Power | |
| Power Adapter Included | Yes |
| Input Voltage | 110 ~ 240 AC |
| Input Current | .02A |
| Output Voltage | 5 DC |
| Output Current | 1A |
| Center Tip Polarity | Positive |
| Environmental | |
| Operating Temperature | 5°C to 50°C (41°F to 122°F) |
| Storage Temperature | -25°C to 70°C (-13°F to 158°F) |
| Humidity | 20~80% RH Operating 15~90% RH Storage |
| Special Notes / Requirements | |
| Note | Does not support the connection of USB Hubs |
| Packaging Information | |
| Shipping (Package) Weight | 0.3 kg [0.6 lb] |
| What's in the Box | |
| Included in Package | 1 - Gigabit USB IP Device Server |
| 1 - Universal Power Adapter (US/UK/EU) | |
| 1 - Driver CD | |
| 1 - User Manual | |
Related Products
Accessories
Downloads
Driver(s):
Manual(s):
- USB1000IP.pdf
English - USB1000IP-ES.pdf
Español - USB1000IP-FR.pdf
Français
Data Sheet(s)
- USB1000IP_Datasheet.pdf
English - USB1000IP_Datasheet-ES.pdf
Español - USB1000IP_Datasheet-FR.pdf
Français - USB1000IP_Datasheet-IT.pdf
Italiano - USB1000IP_Datasheet-NL.pdf
Nederlands



